Inform me when new content is posted...
Home
Applications
Products
eTools
Browse Videos...
By Category
By Series
GRW Gripper Actuator
True parallel synchronous jaw ...
GRW Sync / Non-Sync
Overview of GRW Sync/Non-Sync Jaws...
GRW Internal Workings
Animated Overview of GRW Internal Workings...
GRW Application Example
View example applications with the GRW gripper...
GRW Tooling Comparison
View how the GRW reducing inertia reduces bounce...
GRW Manifold Porting
View the GRK manifold porting and a sample application...
GRW Mounting Options
Animated example of GRW mounting options...
GRW Gripper Actuator
True parallel synchronous jaw motion simplifies jaw tooling design. Large diameter jaw guides supported through the length of the body provide superior jaw stability, long allowable tooling lengths, and high moment capability. Standard shock pads at both ends of jaw travel provide quiet operation and absorb impact. Less deflection. Easy tooling with multiple mounting holes. Double acting for use in both internal and external gripping applications. Specially formulated nitrile piston and rod seals and internally lubricated bearings provide long service life. Optional manifold porting available on either of the two standard mounting surfaces. Optional 4 mm round inductive proximity or 6 mm Hall Effect switches available for indication of jaw position and simple interfacing to electronic system controls. Easily field converted to non-sychronous version. Fully field repairable.
Send to a Friend
URL:
More Info
Play Animation
Download to PC (EXE Format)